2 Demo Design
(Ask a Question)The PolarFire 10G SyncE solution receives the Ethernet traffic generated by the Paragon tester and checks for the destination address field in the Ethernet packet header.
When the destination address matches the IEEE 802.3 specified OSSP slow protocol destination address field, the packet is processed, and appropriate response is generated in the form of an ESMC PDU.
The following shows the top-level block diagram of the PolarFire 10G Synchronous Ethernet solution featuring ESMC.