1 Key Features
(Ask a Question)Following are the key features of JAPLL:
- ITU-T SyncE compliant PLL.
- Ability to hold outputs when no reference clock is available.
- Ability to detect loss of signal and perform a Hitless clock switching (Phase of the output clock does not change when PLL switches input clocks).
- Maintain frequency accuracy in the range of +/- 4.6 ppm.
- Limited phase wander as measured by TDEV and MTIE.
- Multi-rate protocol support such as:
- Optical Transport Network (OTN)
- Passive Optical Network (PON)
- Common Public Radio Interface (CPRI) (Interface between Radio Equipment Control (REC) and Radio Equipment (RE))
- Synchronous Ethernet (SyncE)
- Video applications (High-Definition Serial Digital Interface (HD-SDI), 3 Gigabit Serial Digital Interface (3G-SDI), and so on)