4.2 DC and AC Operating Range
| AT24C04C/AT24C08C | ||
|---|---|---|
| Operating Temperature (Case) | Industrial Temperature Range | -40°C to +85°C |
| VCC Power Supply | Low-Voltage Grade | 1.7V to 5.5V |
| AT24C04C/AT24C08C | ||
|---|---|---|
| Operating Temperature (Case) | Industrial Temperature Range | -40°C to +85°C |
| VCC Power Supply | Low-Voltage Grade | 1.7V to 5.5V |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.