7.7.2.1 Lock Bits

The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.

Name: LOCKBIT
Offset: 0x00
Reset: 0xC5
Property: -

Bit 76543210 
 LOCKBIT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11000101 

Bits 7:0 – LOCKBIT[7:0] Lock Bits

When the part is locked, UPDI cannot access the system bus, so it cannot read out anything but CS-space.

ValueDescription
0xC5 Valid key - the device is open
other Invalid - the device is locked