13.14 Register Summary - CRC
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x37 | Reserved | |||||||||
| 0x38 | BOOTREG | 7:0 | BPOUT | BOOTDONE | B1 | B0 | ||||
0x39 ... 0x034E | Reserved | |||||||||
| 0x034F | CRCDATA | 7:0 | CRCDATAL[7:0] | |||||||
| 15:8 | CRCDATAH[7:0] | |||||||||
| 23:16 | CRCDATAU[7:0] | |||||||||
| 31:24 | CRCDATAT[7:0] | |||||||||
| 0x0353 | CRCOUT | 7:0 | CRCOUTL[7:0] | |||||||
| 15:8 | CRCOUTH[7:0] | |||||||||
| 23:16 | CRCOUTU[7:0] | |||||||||
| 31:24 | CRCOUTT[7:0] | |||||||||
| 0x0353 | CRCSHIFT | 7:0 | CRCSHIFTL[7:0] | |||||||
| 15:8 | CRCSHIFTH[7:0] | |||||||||
| 23:16 | CRCSHIFTU[7:0] | |||||||||
| 31:24 | CRCSHIFTT[7:0] | |||||||||
| 0x0353 | CRCXOR | 7:0 | CRCXORL[7:0] | |||||||
| 15:8 | CRCXORH[7:0] | |||||||||
| 23:16 | CRCXORU[7:0] | |||||||||
| 31:24 | CRCXORT[7:0] | |||||||||
| 0x0357 | CRCCON0 | 7:0 | EN | GO | BUSY | ACCM | SETUP[1:0] | SHIFTM | FULL | |
| 0x0358 | CRCCON1 | 7:0 | PLEN[4:0] | |||||||
| 0x0359 | CRCCON2 | 7:0 | DLEN[4:0] | |||||||
| 0x035A | SCANLADR | 7:0 | SCANLADRL[7:0] | |||||||
| 15:8 | SCANLADRH[7:0] | |||||||||
| 23:16 | SCANLADRU[5:0] | |||||||||
| 0x035D | SCANHADR | 7:0 | SCANHADRL[7:0] | |||||||
| 15:8 | SCANHADRH[7:0] | |||||||||
| 23:16 | SCANHADRU[5:0] | |||||||||
| 0x0360 | SCANCON0 | 7:0 | EN | TRIGEN | SGO | MREG | BURSTMD | BUSY | ||
| 0x0361 | SCANTRIG | 7:0 | TSEL[4:0] | |||||||