12.5.4 OSCCON3
Note: 
                
- If CSWHOLD =
                            0, the user may not see this bit set (NOSCR =1). When the oscillator becomes ready, there may be a delay of one instruction cycle before NOSCR is set. The clock switch occurs in the next instruction cycle and NOSCR is cleared.
| Name: | OSCCON3 | 
| Offset: | 0x0AF | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CSWHOLD | SOSCPWR | ORDY | NOSCR | ||||||
| Access | R/W/HC | R/W | R | R | |||||
| Reset | 0 | 1 | 0 | 0 | 
Bit 7 – CSWHOLD Clock Switch Hold Control
Bit 6 – SOSCPWR Secondary Oscillator Power Mode Select
| Value | Description | 
|---|---|
| 1 | Secondary Oscillator operates in High-Power mode | 
| 0 | Secondary Oscillator operates in Low-Power mode |