35.20.3 UxCON2
Note:
- All modes transmit selected number of Stop bits.
- Full-featured UARTs only.
| Name: | UxCON2 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNOVF | RXPOL | STP[1:0] | C0EN | TXPOL | FLO[1:0] | ||||
| Access | R/W | R/W/HC | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – RUNOVF Run During Overflow Control
| Value | Description |
|---|---|
| 1 | RX input shifter continues to synchronize with Start bits after Overflow condition |
| 0 | RX input shifter stops all activity on receiver Overflow condition |
Bit 6 – RXPOL Receive Polarity Control
| Value | Description |
|---|---|
| 1 | Invert RX polarity, Idle state is low |
| 0 | RX polarity is not inverted, Idle state is high |
Bits 5:4 – STP[1:0] Stop Bit Mode Control(1)
| Value | Description |
|---|---|
| 11 | Transmit 2 Stop bits, receiver verifies first Stop bit |
| 10 | Transmit 2 Stop bits, receiver verifies first and second Stop bits |
| 01 | Transmit 1.5 Stop bits, receiver verifies first Stop bit |
| 00 | Transmit 1 Stop bit, receiver verifies first Stop bit |
Bit 3 – C0EN Checksum Mode Select(2)
| Value | Name | Description |
|---|---|---|
| 1 | MODE = LIN | Enhanced LIN checksum includes PID in sum |
| 0 | MODE = LIN | Legacy LIN checksum does not include PID in sum |
| 1 | MODE = not LIN | Checksum is the sum of all TX and RX characters |
| 0 | MODE = not LIN | Checksum is disabled |
Bit 2 – TXPOL Transmit Control Polarity(1)
| Value | Description |
|---|---|
| 1 | Output data are inverted, TX output is low in Idle state |
| 0 | Output data are not inverted, TX output is high in Idle state |
Bits 1:0 – FLO[1:0] Handshake Flow Control
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | RTS/CTS and TXDE Hardware flow control |
| 01 | XON/XOFF Software flow control |
| 00 | Flow control is off |