34.9 Register Definitions: Modulation Control
Long bit name prefixes for the modulation control peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.
Peripheral | Bit Name Prefix |
---|---|
DSM1 | MD1 |