40.6 Operation During Sleep
When enabled, the HLVD circuitry continues to operate during Sleep.
When the device voltage crosses the trip point, the HLVDIF bit will be set and the device
will wake up from Sleep. If interrupts are enabled, the device will execute code from the
interrupt vector. If interrupts are disabled, the device will continue execution from the
next instruction after SLEEP.