Jump to main content
11.13.7 PIE0
Peripheral Interrupt
Enable Register 0Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCIE | CANIE | CLC1IE | TU16AIE | CSWIE | OSFIE | HLVDIE | SWINTIE | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – IOCIE Interrupt-on-Change
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 6 – CANIE CAN Main Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 5 – CLC1IE CLC1 Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 4 – TU16AIE Universal Timer 16A interrupt enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 3 – CSWIE Clock Switch
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 2 – OSFIE Oscillator Failure
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 1 – HLVDIE High/Low-Voltage
Detect Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – SWINTIE Software Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |