32.14.7 CWGxAS1
Note:
- This bit may be written while
EN =
0, to place the outputs into the shutdown configuration. - The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
| Name: | CWGxAS1 |
| Offset: | 0x3C3,0x3CC,0x3D5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AS7E | AS6E | AS5E | AS4E | AS3E | AS2E | AS1E | AS0E | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE CWG Auto-Shutdown Source Enable(1,2)
| ASyE | Auto-Shutdown Source | ||
|---|---|---|---|
| CWG1 | CWG2 | CWG3 | |
| AS7E | CLC6_OUT | ||
| AS6E | CLC2_OUT | CLC3_OUT | CLC4_OUT |
| AS5E | CMP2_OUT | ||
| AS4E | CMP1_OUT | ||
| AS3E | TMR6_Postscaler_OUT (Inverted) | ||
| AS2E | TMR4_Postscaler_OUT (Inverted) | ||
| AS1E | TMR2_Postscaler_OUT (Inverted) | ||
| AS0E | Pin selected by CWG1PPS | Pin selected by CWG2PPS | Pin selected by CWG3PPS |