16.13.10 DMAnDSZ
Note: The individual bytes in this multibyte register can be accessed with the following
register names.
- DMAnDSZH: Accesses the high byte [15:8].
- DMAnDSZL: Access the low byte [7:0].
| Name: | DMAnDSZ |
| Offset: | 0x0EE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DSZ[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DSZ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |