9.1.1 Memory Access Partition
In the PIC18-Q84 devices, the program memory can be
further partitioned into the following sub-blocks:
- Application block
- Boot block
- Storage Area Flash (SAF) block
Refer to the "Program Flash Memory Partition" table for more details.