42.2.1 Higher-Order Calibration
If the application requires more precise temperature measurement, additional
calibrations steps will be necessary. For these applications, two-point or three-point
calibration is recommended. For additional information on two-point calibration method,
refer to the following Microchip application note, available at the corporate website
(www.microchip.com):
- AN2798, “Using the PIC16F/PIC18F Ground Referenced Temperature Indicator Module”