15.7.2 WDTCON1

Note:
  1. When the WDTCCS in Configuration bits = ‘0b111, the Reset value of WDTCS is ‘b000.
  2. The Reset value (q) of WINDOW is determined by the value of WDTCWS in the Configuration bits.
  3. When the WDTCCS in Configuration bits ≠ ‘b111, these bits are read-only.
  4. When the WDTCWS in Configuration bits ≠ ‘b111, these bits are read-only.
Watchdog Timer Control Register 1
Name: WDTCON1
Offset: 0x079

Bit 76543210 
  CS[2:0] WINDOW[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset qqqqqq 

Bits 6:4 – CS[2:0]  Watchdog Timer Clock Select(1,3)

CSClock Source
111-100Reserved
011EXTOSC
010SOSC
001MFINTOSC (31.25 kHz)
000LFINTOSC (31 kHz)

Bits 2:0 – WINDOW[2:0]  Watchdog Timer Window Select(2,4)

WINDOWWindow Delay Percent of TimeWindow Opening Percent of Time
111N/A100
11012.587.5
1012575
10037.562.5
0115050
01062.537.5
0017525
00087.512.5
When the WDTCCS in Configuration bits = ‘0b111, the Reset value of WDTCS is ‘b000.The Reset value (q) of WINDOW is determined by the value of WDTCWS in the Configuration bits.When the WDTCCS in Configuration bits ≠ ‘b111, these bits are read-only.When the WDTCWS in Configuration bits ≠ ‘b111, these bits are read-only.