3.4 USB Connectivity
The WFI32E03 module has an integrated USB peripheral that supports both Low-speed and Full-speed modes. This feature enables the user to implement USB functionality through the Target VBUS Micro-B connector (J204) on the PIC32 WFI32 2.0 Curiosity Board. Connect the board using any one of these modes:
- Device mode:
- Host mode:
- Connect the USB device to
the Target VBUS Micro-B connector (J204) using a USB Type-A
female cable to Micro-B male USB cable. Note: USB Type-A female cable to Micro-B male USB cable is not available in the kit.
- Place a jumper in the (J205) header to drive the VBUS line in the Host mode.
- Use the (J202) jumper to select the power source either from the debug USB connector (J302) or the external 5V input (J201).
- Connect the USB device to
the Target VBUS Micro-B connector (J204) using a USB Type-A
female cable to Micro-B male USB cable.
Note: It is recommended to add a resistor on the customer
application board for VBUS signal as recommended in the data sheet. For
more details, refer to the PIC32MZ W1 MCU and WFI32 Module with Wi-Fi® and Hardware-Based Security Accelerator Data Sheet (DS70005425).