27.2.2 SMTxCON1
| Name: | SMTxCON1 |
| Address: | 0x030D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GO | REPEAT | MODE[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – GO SMT GO Data Acquisition
| Value | Description |
|---|---|
1 |
Incrementing, acquiring data is enabled |
0 |
Incrementing, acquiring data is disabled |
Bit 6 – REPEAT SMT Repeat Acquisition Enable
| Value | Description |
|---|---|
1 |
Repeat Data Acquisition mode is enabled |
0 |
Single Acquisition mode is enabled |
Bits 3:0 – MODE[3:0] SMT Operation Mode Select
| Value | Description |
|---|---|
| 1111 | Reserved |
| 1110 | Reserved |
| 1101 | Reserved |
| 1100 | Reserved |
| 1011 | Reserved |
| 1010 | Windowed Counter |
| 1001 | Gated Counter |
| 1000 | Counter |
| 0111 | Capture |
| 0110 | Time-of-Flight |
| 0101 | Gated Windowed Measurement |
| 0100 | Windowed Measurement |
| 0011 | High and Low Time Measurement |
| 0010 | Period and Duty Cycle Acquisition |
| 0001 | Gated Timer |
| 0000 | Timer |