27.2.6 SMTxSIG
| Name: | SMTxSIG |
| Address: | 0x0310 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – SSEL[4:0] SMT Signal Selection
| SSEL Value | Source |
|---|---|
11111 -
10101 |
Reserved |
10100 |
CLC4_OUT |
10011 |
CLC3_OUT |
10010 |
CLC2_OUT |
10001 |
CLC1_OUT |
10000 |
ZCD_OUT |
01111 |
CMP2_OUT |
01110 |
CMP1_OUT |
01101 |
NCO1_OUT |
01100 |
PWM3S1P2_OUT |
01011 |
PWM3S1P1_OUT |
01010 |
PWM2S1P2_OUT |
01001 |
PWM2S1P1_OUT |
01000 |
PWM1S1P2_OUT |
00111 |
PWM1S1P1_OUT |
00110 |
CCP1_OUT |
00101 |
TMR4_Postscaler_OUT |
00100 |
TMR3_OUT |
00011 |
TMR2_Postscaler_OUT |
00010 |
TMR1_OUT |
00001 |
TMR0_OUT |
00000 |
SMT1SIGPPS |