27.2.5 SMTxWIN
| Name: | SMTxWIN |
| Address: | 0x0311 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – WSEL[4:0] SMT Window Signal Selection
| WSEL Value | Window Source | Active in Sleep |
|---|---|---|
11111 -
11000 |
Reserved | No |
10111 |
CLC4_OUT | No |
10110 |
CLC3_OUT | No |
10101 |
CLC2_OUT | No |
10100 |
CLC1_OUT | No |
10011 |
ZCD_OUT | No |
10010 |
CMP2_OUT | No |
10001 |
CMP1_OUT | No |
10000 |
NCO1_OUT | No |
01111 |
PWM3S1P2_OUT | No |
01110 |
PWM3S1P1_OUT | No |
01101 |
PWM2S1P2_OUT | No |
01100 |
PWM2S1P1_OUT | No |
01011 |
PWM1S1P2_OUT | No |
01010 |
PWM1S1P1_OUT | No |
01001 |
CCP1_OUT | No |
01000 |
TMR4_Postscaler_OUT | No |
00111 |
TMR2_Postscaler_OUT | No |
00110 |
TMR0_OUT | No |
00101 |
CLKREF | No |
00100 |
EXTOSC | Yes |
00011 |
SOSC | Yes |
00010 |
MFINTOSC (32 kHz) | Yes |
00001 |
LFINTOSC | Yes |
00000 |
SMT1WINPPS | No |