34.12.2 Receive Checksum Method
- Clear the UxRXCHK register.
- Set the C0EN bit.
- Receive all bytes in the transaction including the checksum byte.
- Set MSb of UxRXCHK if 7-bit mode is selected.
- Add ‘1’ to UxRXCHK.
- If the result is
                ‘0’, the checksum passes, otherwise it fails.
The CERIF Checksum Interrupt flag is not active in any mode other than LIN.