35.7.4 SPIxCLK
| Name: | SPIxCLK |
| Address: | 0x08C,0x099 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLKSEL[3:0] SPI Clock Source Selection
| CLK | Selection |
|---|---|
1111 -
1101 | Reserved |
1100 | CLC4_OUT |
1011 | CLC3_OUT |
1010 | CLC2_OUT |
1001 | CLC1_OUT |
1000 | SMT1_OUT |
0111 | TMR4_Postscaler_OUT |
0110 | TMR2_Postscaler_OUT |
0101 | TMR0_OUT |
0100 | Clock Reference Output |
0011 | EXTOSC |
0010 | MFINTOSC (500 kHz) |
0001 | HFINTOSC |
0000 | FOSC (System Clock) |