33.6 Operation in Sleep Mode
The DSM can operate during Sleep, if the carrier and modulator input sources are also operable during Sleep. Refer to the “Power-Saving Modes” chapter for more details.
The DSM can operate during Sleep, if the carrier and modulator input sources are also operable during Sleep. Refer to the “Power-Saving Modes” chapter for more details.