7.7.5 PRLOCK
Important:
Priority Lock Register- The PRLOCKED bit can only be set or cleared after the unlock sequence.
- If the Configuration Bit PR1WAY =
1, the PRLOCKED bit cannot be cleared after it has been set. A device Reset will clear the bit and allow one more set.
| Name: | PRLOCK |
| Address: | 0x0B4 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRLOCKED | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – PRLOCKED PR Register Lock
| Value | Description |
|---|---|
| 1 | Priority registers are locked and cannot be written; Peripherals have access to the memory |
| 0 | Priority registers can be modified by write operations; Peripherals do not have access to the memory |