11.13.25 PIR7
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit, or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
- PWM3IF is a read-only bit. To clear the interrupt condition, all bits in the PWM3GIR register must be cleared.
- I2C1EIF is a read-only bit. To clear the interrupt condition, all bits in the I2C1ERR register must be cleared.
- I2C1IF is a read-only bit. To clear the interrupt condition, all bits in the I2C1PIR register must be cleared.
- I2C1TXIF and I2C1RXIF are read-only bits. To clear the interrupt condition, the CLRBF bit in I2C1STAT1 must be set.
| Name: | PIR7 |
| Address: | 0x4BA |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWM3IF | PWM3PIF | CLC3IF | I2C1EIF | I2C1IF | I2C1TXIF | I2C1RXIF | |||
| Access | R | R/W/HS | R/W/HS | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PWM3IF PWM3 Parameter Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 6 – PWM3PIF PWM3 Period Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 5 – CLC3IF CLC3 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 3 – I2C1EIF I2C1 Error Interrupt Flag(3)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 2 – I2C1IF I2C1 Interrupt Flag(4)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 1 – I2C1TXIF I2C1 Transmit Interrupt Flag(5)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 0 – I2C1RXIF I2C1 Receive Interrupt Flag(5)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |