Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                 
                         
                        
                            
                                 
                         
                        
                        22.8.4  CLCnSEL0 Generic CLCn Data 1 Select
            Register Name:  CLCnSEL0 Address:  0x0D8 
Bit  7 6 5 4 3 2 1 0       D1S[6:0]   Access  R/W R/W R/W R/W R/W R/W R/W   Reset  x x x x x x x   
 Bits 6:0 – D1S[6:0] CLCn Data1 Input Selection  
                
                    Table 22-2.  CLC Input Selection DyS  Input Source DyS (cont.) Input Source (cont.) [0] 0000 0000 CLCIN0PPS [26] 0001 1010 PWM3S1P2_OUT [1] 0000 0001 CLCIN1PPS [27] 0001 1011 NCO1 [2] 0000 0010 CLCIN2PPS [28] 0001 1100 CMP1_OUT [3] 0000 0011 CLCIN3PPS [29] 0001 1101 CMP2_OUT [4] 0000 0100 FOSC  [30] 0001 1110 ZCD [5] 0000 0101 HFINTOSC(1)  [31] 0001 1111 IOC [6] 0000 0110 LFINTOSC(1)  [32] 0010 0000 DSM1 [7] 0000 0111 MFINTOSC(1)  [33] 0010 0001 HLVD_OUT  [8] 0000 1000 MFINTOSC (32 kHz)(1)  [34] 0010 0010 CLC1 [9] 0000 1001 SFINTOSC (1 MHz)(1)  [35] 0010 0011 CLC2 [10] 0000 1010 SOSC(1)  [36] 0010 0100 CLC3 [11] 0000 1011 EXTOSC(1)  [37] 0010 0101 CLC4 [12] 0000 1100 ADCRC(1)  [38] 0010 0110 U1TX [13] 0000 1101 CLKR [39] 0010 0111 U2TX [14] 0000 1110 TMR0 [40] 0010 1000 U3TX [15] 0000 1111 TMR1 [41] 0010 1001 SPI1_SDO [16] 0001 0000 TMR2 [42] 0010 1010 SPI1_SCK [17] 0001 0001 TMR3 [43] 0010 1011 SPI1_SS [18] 0001 0010 TMR4 [44] 0010 1100 SPI2_SDO [19] 0001 0011 SMT1 [45] 0010 1101 SPI2_SCK [20] 0001 0100 CCP1 [46] 0010 1110 SPI2_SS [21] 0001 0101 PWM1S1P1_OUT [47] 0010 1111 I2 C_SCL [22] 0001 0110 PWM1S1P2_OUT [48] 0011 0000 I2 C_SDA [23] 0001 0111 PWM2S1P1_OUT [49] 0011 0001 CWG1A [24] 0001 1000 PWM2S1P2_OUT [50] 0011 0010 CWG1B [25] 0001 1001 PWM3S1P1_OUT [51] 0011 0011 - 
                
               
 
             Reset States:  POR/BOR  =  xxxxxxx All Other Resets  =  uuuuuuu 
 
                    
                         
                            
                         
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.