40.2.3 ADC Operation During Sleep
The ADC module can operate during Sleep. This
requires the ADC clock source to be set to the ADCRC option. When the ADCRC oscillator
source is selected, the ADC waits one additional instruction before starting the
conversion. This allows the SLEEP instruction to be executed, which can
reduce system noise during the conversion. If the ADC interrupt is enabled, the device
will wake up from Sleep when the conversion completes. If the ADC interrupt is disabled,
the device remains in Sleep and the ADC module is turned off after the conversion
completes, although the ON bit remains set.