45.2.1 Extended Instruction Syntax
Most of the extended instructions use indexed arguments, using one of
the File Select registers and some offset to specify a source or destination register. When an
argument for an instruction serves as part of Indexed Addressing, it is enclosed in square
brackets (“[ ]”). This is done to indicate that the argument is used as an index
or offset. MPASM™ Assembler will flag an error if it determines that an index
or offset value is not bracketed.
When the extended instruction set is enabled, brackets are also used to indicate index arguments in byte-oriented and bit-oriented instructions. This is in addition to other changes in their syntax. For more details, see Extended Instruction Syntax with Standard PIC18 Commands.
| Mnemonic, Operands | Description | Cycles | 16-Bit Instruction Word | Status Affected | Notes | ||||
|---|---|---|---|---|---|---|---|---|---|
| MSb | LSb | ||||||||
| ADDULNK | k | Add literal to FSR2 and return | 2 | 1110 |
1000
|
11kk
|
kkkk
| None | 1, 3 |
| MOVSF | zs, fd | Move zs (12-bit source) to fd (12-bit destination) | 2 | 1110 |
1011
|
0zszszs
|
zszszszs
| None | 2, 3, 4 |
1111 |
fdfdfdfd
|
fdfdfdfd
|
fdfdfdfd
| ||||||
| MOVSFL | zs, fd | Move zs (14-bit source) to fd (14-bit destination) | 3 | 0000 | 0000 | 0000 | 0010 | None | 2, 3 |
1111 | xxxzs | zszszszs | zszsfdfd | ||||||
1111 |
fdfdfdfd
|
fdfdfdfd
|
fdfdfdfd
| ||||||
| MOVSS | zs, zd | Move zs
(source) to zd (destination) | 2 | 1110 |
1011
|
1zszszs
| zszszszs | None | 2, 3 |
1111 |
xxxx
|
xzdzdzd
|
zdzdzdzd
| ||||||
| PUSHL | k | Store literal at FSR2, decrement FSR2 | 1 | 1110 |
1010
|
kkkk
|
kkkk
| None | 3 |
| k | Subtract literal from FSR2 and return | 2 | 1110 |
1001
|
11kk
|
kkkk
| None | 1, 3 | |
|
Note:
| |||||||||