48.4.10 8-Bit DAC Specifications

Table 48-15. 
Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB01VLSBStep Size—(VDACREF+ -VDACREF-)/256—V
DSB02VACCAbsolute Accuracy-2.51.97.0LSb
DSB03*RUNITUnit Resistor Value—20—kΩ
DSB04*TSTSettling Time(1)—10—μs
DSB05*VDBODAC Buffer Offset(2)—2045mV
DSB06*INLIntergral Nonlinerarity-1.711.9LSb0x09 ≤ DAC.DATA < 0x246
DSB07*DNLDifferential Nonlinearity-0.50.41.2LSb0x09 ≤ DAC.DATA < 0x246
DSB08*EOFFOffset Error-0.81.42.5LSb0x09 ≤ DAC.DATA < 0x246
DSB09*EGNGain Error-1.7-1.20.8LSb0x09 ≤ DAC.DATA < 0x246

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DACR[7:0] transitions from ‘b00000000 to ‘b11111111.
  2. This parameter only applies to the buffered DAC1 module, and does not apply to the unbuffered DAC2.