15.5.1 CLRWDT Considerations (Windowed Mode)
When in Windowed mode, the WWDT must be armed before a
CLRWDT instruction will clear the timer. This is
performed by reading the WDTCON0 register. Executing a
CLRWDT instruction without performing such an
arming action will trigger a window violation regardless of whether the
window is open or not. See Table 15-2 for more information.