14.11 Determining the Cause of a Reset
Upon any Reset, multiple bits in the STATUS, PCON0 and PCON1 registers are updated to indicate the cause of the Reset. The following table shows the Reset conditions of these registers.
| Condition | Program Counter | STATUS Register(1,2) | PCON0 Register | PCON1 Register |
|---|---|---|---|---|
| Power-on Reset | 0 | -110
0000 | 0011
110x | ---- -111 |
| Brown-out Reset | 0 | -110
0000 | 0011
11u0 | ---- -u1u |
| MCLR Reset during normal operation | 0 | -uuu
uuuu | uuuu
0uuu | ---- -uuu |
| MCLR Reset during Sleep | 0 | -10u
uuuu | uuuu
0uuu | ---- -uuu |
| WDT Time-out Reset | 0 | -0uu
uuuu | uuu0
uuuu | ---- -uuu |
| WDT Wake-up from Sleep | PC + 2 | -00u
uuuu | uuuu
uuuu | ---- -uuu |
| WWDT Window Violation Reset | 0 | -uuu
uuuu | uu0u
uuuu | ---- -uuu |
| Interrupt Wake-up from Sleep | PC + 2(3) | -10u
uuuu | uuuu
uuuu | ---- -uuu |
| RESET Instruction Executed | 0 | -uuu
uuuu | uuuu
u0uu | ---- -uuu |
Stack Overflow
Reset (STVREN = 1) | 0 | -uuu
uuuu | 1uuu
uuuu | ---- -uuu |
Stack
Underflow Reset (STVREN = 1) | 0 | -uuu
uuuu | u1uu
uuuu | ---- -uuu |
| Data Protection (Fuse Fault) | 0 | -uuu uuuu | uuuu uuuu | ---- -uu0 |
| VREG or ULP Ready Fault | 0 | -110 0000 | 0011 110u | ---- -0u1 |
| Memory Violation Reset | 0 | -uuu uuuu | uuuu uuuu | ---- -u0u |
|
Legend:
Note:
| ||||