15.7.3 WDTPSH
Note: 
                
- The 18-bit WDT prescaler value, PSCNT[17:0] includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and will be read during normal operation.
| Name: | WDTPSH | 
| Address: | 0x07B | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSCNTH[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |