48.3.2 Supply Current (IDD)(1)
| Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions | |
| VDD | Note | |||||||
| D100 | IDDXT4 | XT = 4 MHz | — | 640 | 870 | μA | 3.0V | |
| D100A | IDDXT4 | XT = 4 MHz | — | 490 | 700 | μA | 3.0V | All PMD bits are '1' |
| D101 | IDDHFO16 | HFINTOSC = 16 MHz | — | 2 | 2.5 | mA | 3.0V | |
| D101A | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.5 | 1.9 | mA | 3.0V | All PMD bits are '1' |
| D102 | IDDHFOPLL | HFINTOSC = 64 MHz | — | 6.7 | 8.2 | mA | 3.0V | |
| D102A | IDDHFOPLL | HFINTOSC = 64 MHz | — | 4.5 | 5.4 | mA | 3.0V | All PMD bits are '1' |
| D103 | IDDHSPLL64 | HS+PLL = 64 MHz | — | 5.6 | 13.8 | mA | 3.0V | |
| D103A | IDDHSPLL64 | HS+PLL = 64 MHz | — | 3.8 | 11.5 | mA | 3.0V | All PMD bits are '1' |
| D104 | IDDIDLE | Idle mode, HFINTOSC = 16 MHz | — | 1.4 | 1.8 | mA | 3.0V | |
| D105 | IDDDOZE(3) | Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 16 | — | 1.5 | 1.9 | mA | 3.0V | |
|
† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| ||||||||