27.1.8 Operation During Sleep
The SMT can operate during Sleep mode, provided that the clock and signal sources continue to function. In general, internal clock sources, such as HFINTOSC, continue to operate in Sleep mode when selected as the clock source, whereas external oscillators, such as FOSC and FOSC/4 cease to operate in Sleep.