26.10.6 TxRST

Name: TxRST
Address: 0x321,0x32E

Timer External Reset Signal Selection Register

Bit 76543210 
    RSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – RSEL[4:0] External Reset Source Selection

Table 26-4. External Reset Sources
RSEL Reset Source
TMR2 TMR4
11111 - 11000 Reserved
10111 U3TX_Edge (Positive/Negative)
10110 U3RX_Edge (Positive/Negative)
10101 U2TX_Edge (Positive/Negative)
10100 U2RX_Edge (Positive/Negative)
10011 U1TX_Edge (Positive/Negative)
10010 U1RX_Edge (Positive/Negative)
10001 CLC4_OUT
10000 CLC3_OUT
01111 CLC2_OUT
01110 CLC1_OUT
01101 ZCD_OUT
01100 CMP2_OUT
01011 CMP1_OUT
01010 PWM3S1P2_OUT
01001 PWM3S1P1_OUT
01000 PWM2S1P2_OUT
00111 PWM2S1P1_OUT
00110 PWM1S1P2_OUT
00101 PWM1S1P1_OUT
00100 CCP1_OUT
00011 Reserved Reserved
00010 TMR4_Postscaler_OUT Reserved
00001 Reserved TMR2_Postscaler_OUT
00000 Pin selected by T2INPPS Pin selected by T4INPPS