21.9 Register Summary - Peripheral Pin Select Module
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x01FF | Reserved | |||||||||
| 0x0200 | PPSLOCK | 7:0 | PPSLOCKED | |||||||
| 0x0201 | RA0PPS | 7:0 | RA0PPS[5:0] | |||||||
| 0x0202 | RA1PPS | 7:0 | RA1PPS[5:0] | |||||||
| 0x0203 | RA2PPS | 7:0 | RA2PPS[5:0] | |||||||
0x0204 | Reserved | |||||||||
| 0x0205 | RA4PPS | 7:0 | RA4PPS[5:0] | |||||||
| 0x0206 | RA5PPS | 7:0 | RA5PPS[5:0] | |||||||
0x0207 ... 0x020C | Reserved | |||||||||
| 0x020D | RB4PPS | 7:0 | RB4PPS[5:0] | |||||||
| 0x020E | RB5PPS | 7:0 | RB5PPS[5:0] | |||||||
| 0x020F | RB6PPS | 7:0 | RB6PPS[5:0] | |||||||
| 0x0210 | RB7PPS | 7:0 | RB7PPS[5:0] | |||||||
| 0x0211 | RC0PPS | 7:0 | RC0PPS[5:0] | |||||||
| 0x0212 | RC1PPS | 7:0 | RC1PPS[5:0] | |||||||
| 0x0213 | RC2PPS | 7:0 | RC2PPS[5:0] | |||||||
| 0x0214 | RC3PPS | 7:0 | RC3PPS[5:0] | |||||||
| 0x0215 | RC4PPS | 7:0 | RC4PPS[5:0] | |||||||
| 0x0216 | RC5PPS | 7:0 | RC5PPS[5:0] | |||||||
| 0x0217 | RC6PPS | 7:0 | RC6PPS[5:0] | |||||||
| 0x0218 | RC7PPS | 7:0 | RC7PPS[5:0] | |||||||
0x0219 ... 0x023D | Reserved | |||||||||
| 0x023E | INT0PPS | 7:0 | PORT | PIN[2:0] | ||||||
| 0x023F | INT1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0240 | INT2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0241 | T0CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0242 | T1CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0243 | T1GPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0244 | T3CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0245 | T3GPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0246 ... 0x0247 | Reserved | |||||||||
| 0x0248 | T2INPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0249 | T4INPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x024A ... 0x024E | Reserved | |||||||||
| 0x024F | CCP1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0250 | Reserved | |||||||||
| 0x0251 | PWM1ERSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0252 | PWM2ERSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0253 | PWM3ERSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0254 ... 0x0256 | Reserved | |||||||||
| 0x0257 | PWMIN0PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0258 | PWMIN1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0259 | SMT1WINPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x025A | SMT1SIGPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x025B | CWG1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x025C ... 0x025D | Reserved | |||||||||
| 0x025E | MD1CARLPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x025F | MD1CARHPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0260 | MD1SRCPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0261 | CLCIN0PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0262 | CLCIN1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0263 | CLCIN2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0264 | CLCIN3PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0265 ... 0x0268 | Reserved | |||||||||
| 0x0269 | ADACTPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x026A | SPI1SCKPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x026B | SPI1SDIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x026C | SPI1SSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x026D | SPI2SCKPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x026E | SPI2SDIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x026F | SPI2SSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0270 | I2C1SDAPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0271 | I2C1SCLPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
| 0x0272 | U1RXPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0273 | U1CTSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0274 | UxRXPPS | 7:0 | PORT | PIN[2:0] | ||||||
| 0x0275 | UxCTSPPS | 7:0 | PORT | PIN[2:0] | ||||||
| 0x0276 | U3RXPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0277 | U3CTSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||