21.8.2 RxyPPS

Pin Rxy Output Source Selection Register
Name: RxyPPS

Bit 76543210 
  RxyPPS[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – RxyPPS[6:0] Pin Rxy Output Source Selection

See the PPS Output Selection Table for the list of RxyPPS Output Source codes
Reset States: 
POR = 0000000
All other Resets = uuuuuuu