10.1 Operations
NVM write operations are controlled by selecting the desired action with the NVMCMD bits
      and then starting the operation by executing the unlock sequence. NVM read operations are
      started by setting the GO bit after setting the read operation. Available NVM operations are
      shown in the following table.
| NVMCMD | Unlock | Operation | DFM | PFM | Source/Destination | WRERR | INT | 
|---|---|---|---|---|---|---|---|
000 | No | Read | byte | word | NVM to NVMDAT | No | No | 
001 | No | Read and Post Increment | byte | word | NVM to NVMDAT | No | No | 
010 | No | Read Page | — | page | NVM to Buffer RAM | No | No | 
011 | Yes | Write | byte | word | NVMDAT to NVM | Yes | Yes | 
100 | Yes | Write and Post Increment | byte | word | NVMDAT to NVM | Yes | Yes | 
101 | Yes | Write Page | — | page | Buffer RAM to NVM | Yes | Yes | 
110 | Yes | Erase Page | — | page | n/a | Yes | Yes | 
111 | No | Reserved (No Operation) | — | — | — | No | No | 
Important: When the GO bit
        is set, writes operations are blocked on all NVM registers. The GO bit is cleared by
        hardware when the operation is complete. The GO bit cannot be cleared by
      software.