10.5.1 NVMCON0

Nonvolatile Memory Control Register 0
Name: NVMCON0
Address: 0x040

Bit 76543210 
        GO 
Access R/S/HC 
Reset 0 

Bit 0 – GO Start Operation Control

Start the operation specified by the NVMCMD bits
ValueDescription
1 Start operation (must be set after UNLOCK sequence for all operations except READ)
0 Operation is complete