10.5.2 NVMCON1
Name: | NVMCON1 |
Address: | 0x041 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WRERR | NVMCMD[2:0] | ||||||||
Access | R/C/HS | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – WRERR NVM Write Error
Reset States: |
|
Value | Description |
---|---|
1 |
A write operation was interrupted by a Reset, |
0 | All write/erase operations have completed successfully |
Bits 2:0 – NVMCMD[2:0] NVM Command
NVMCMD | Unlock | Operation | DFM | PFM | Source/Destination | WRERR | INT |
---|---|---|---|---|---|---|---|
000 | No | Read | byte | word | NVM to NVMDAT | No | No |
001 | No | Read and Post Increment | byte | word | NVM to NVMDAT | No | No |
010 | No | Read Page | — | page | NVM to Buffer RAM | No | No |
011 | Yes | Write | byte | word | NVMDAT to NVM | Yes | Yes |
100 | Yes | Write and Post Increment | byte | word | NVMDAT to NVM | Yes | Yes |
101 | Yes | Write Page | — | page | Buffer RAM to NVM | Yes | Yes |
110 | Yes | Erase Page | — | page | n/a | Yes | Yes |
111 | No | Reserved (No Operation) | — | — | — | No | No |