14.13.3 PCON1
Name: | PCON1 |
Address: | 0x4F1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RVREG | MEMV | RCM | |||||||
Access | R/W/HC | R/W/HC | R/W/HC | ||||||
Reset | 1 | 0 | q |
Bit 2 – RVREG Main LDO Voltage Regulator Reset Flag
Reset States: |
|
Value | Description |
---|---|
1 | No LDO
or ULP “ready” Reset has occurred or set to ‘1 ’ by
firmware |
0 | LDO or ULP “ready” Reset has occurred (VDDCORE reached its minimum spec) |
Bit 1 – MEMV Memory Violation Reset Flag
Reset States: |
|
Value | Description |
---|---|
1 | No
memory violation Reset occurred or set to ‘1 ’ by
firmware |
0 | A
memory violation Reset occurred (set to ‘0 ’ in hardware
when a Memory Violation occurs) |
Bit 0 – RCM Configuration Memory Reset Flag
Reset States: |
|
Value | Description |
---|---|
1 | A Reset occurred due to corruption of the configuration and/or calibration data latches |
0 | The configuration and calibration latches have not been corrupted |