5.4.2 Level Converters
The purpose of the Level Converters is to provide successful communication with target boards running at voltages different than the Atmel AVR JTAGICE mkII itself. The level converters are designed to support target voltages from 1.65V to 5.5V.