1.7 UDP Bootloader
The UDP bootloader Library can be used to upgrade firmware on a target device without the need for an external programmer or debugger.
Features
- Supported on Cortex-M and MIPS based MCUs
- Uses Harmony 3 TCIP Stack to communicate
- Supports Live update
- Takes Normalized Hex File as input
- Uses Unified Host application to receive the hex file from Host PC
UDP Bootloader Block Diagram
The Bootloader framework is divided into 2 sub-systems.
-
Bootloader Task:
-
Erases the Flash memory
-
Programs the hex file records into Flash memory
-
Computes a CRC check of the Application in Program Memory
-
Jumps to the Application
-
Calls the DataStream Task at end of its every state machine execution
-
This Task routine takes an interface-agnostic approach to the actual communication medium
-
Runs in Cooperative mode with other tasks in the system
-
-
Datastream Task:
-
This Task implements the UDP communication interface to the receive the hex file from the Unified Host Application running on Host PC
-
This Task is called from Bootloader Task routine
-