3.3.4 Sequence of Operation to Transfer Power

  1. The "COM?" button lists all available communication ports for the PBV. If the Peak Dongle drivers are installed and the Peak USB dongle is connected, it will appear as PCAN_USB:FD. Select the appropriate port and click Enable. The Power Board Visualizer will open the selected comm port.
  2. Verify that everything is set up correctly by checking for status data and ensuring the system is in the PCS_PRECHARGE state.
  3. Click the Start Pre-Charge button. The System will charge the output capacitors in open loop.
  4. Click Start Power Transfer. The closed loop will start. The user can use the voltage slider to set up a new reference voltage.