25.2.14 PTG Step Queue n Pointer Register (n = 0-15)
| Name: | PTGQUEn |
| Offset: | 0x930, 0x932, 0x934, 0x936, 0x938, 0x93A, 0x93C, 0x93E, 0x940, 0x942, 0x944, 0x946, 0x948, 0x94A, 0x94C, 0x94E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| STEP(2n+1)[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STEP(2n)[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 15:8 – STEP(2n+1)[7:0] PTG Command 2n+1 bits(2)
A queue location for storage of the STEP(2n+1) command byte, where ‘n’ is from PTGQUEn.
Bits 7:0 – STEP(2n)[7:0] PTG Command 2n bits(2)
A queue location for storage of the STEP(2n) command byte, where ‘n’ is the odd numbered Step Queue Pointers.