18.1.2 Ground Pin (LIN_VSS)
The IC does not affect the LIN bus in the event of LIN_VSS disconnection. It is able to handle a ground shift of up to 11.5% of VS.
The IC does not affect the LIN bus in the event of LIN_VSS disconnection. It is able to handle a ground shift of up to 11.5% of VS.
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.