29.1.8 DMT Post-Configure Count Status Register Low

Name: DMTPSCNTL
Offset: 0x074

Legend: y = Value set from configuration bits on reset

Bit 15141312111098 
 PSCNT[15:8] 
Access RRRRRRRR 
Reset yyyyyyyy 
Bit 76543210 
 PSCNT[7:0] 
Access RRRRRRRR 
Reset yyyyyyyy 

Bits 15:0 – PSCNT[15:0] Lower DMT Instruction Count Value Configuration Status bits

This is always the value of the FDMTCNTL Configuration register.