5.7.6 ECC System Status Display Register High
| Name: | ECCSTATH |
| Offset: | 0x0FA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DEDOUT | DEDIN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SYND[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Name: | ECCSTATH |
| Offset: | 0x0FA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DEDOUT | DEDIN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SYND[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.