The BIST can be configured to automatically run on a POR-type Reset, as
shown in Figure 4-7. By default, when BISTDIS (FPOR[6]) = 1, the BIST
is disabled and will not be part of device start-up. If the BISTDIS bit is cleared
during device programming, the BIST will run after all Configuration registers have been
loaded and before code execution begins.Figure 4-7. BIST Flowchart
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.