The 8-Kbyte area, between 0x0000 and 0x1FFF, is referred to as the Near
Data Space. Locations in this space are directly addressable through a 13-bit absolute
address field within all memory direct instructions. Additionally, the whole Data Space
is addressable using MOV instructions, which support Memory Direct
Addressing mode with a 16-bit address field, or by using Indirect Addressing mode using
a Working register as an address pointer.Figure 4-5. Data Memory Map for
dsPIC33CDVL128MC106 Devices
Note: Memory areas are not shown to
scale.
Figure 4-6. Data Memory Map for
dsPIC33CDVL256MC506 Devices
Note: Memory areas are not shown to scale.
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.