23.6.10 CCPx Time Base Register Low
| Name: | CCPxTMRL |
| Offset: | 0x960, 0x984, 0x9A8, 0x9CC |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TMR[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Name: | CCPxTMRL |
| Offset: | 0x960, 0x984, 0x9A8, 0x9CC |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TMR[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
DS70005628B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.